??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0613 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with vertical base and safety lock
Bill of material
23330.0613 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0613
NG
Nominal size
3
D1
5.5 mm
D2
M6 x 35 mm
B1
38 mm
B2
6 mm
B3
5 mm
H1
154 mm
H2
38 mm
H3
12 mm
H4MIN
H4 min.
11.5 mm
H4MAX
H4 max.
19.5 mm
H5
28.5-32 mm
H6
30 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
78 mm
L2
89 mm
L3
52 mm
L4
11 mm
L5
25 mm
L6
6.0 mm
L7
20 mm
L8
32 mm
L9
12.5 mm
F1
Holding force
1.0 kN
F2
Holding force
1.2 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
237 g
Embedded user actions